S1A56A-F096A150
96 DP, 150 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $52.49 | 8 wks |
| 10 - 24 | $47.42 | 8 wks |
| 25 - 49 | $43.47 | 8 wks |
| 50 - 99 | $40.17 | 8 wks |
| 100+ | Request for Quote |
$52.49
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.2498 Inch |
|---|---|
| Diametral Pitch | 96 |
| Face Width | 0.104 Inch |
| Hub Dia. | 0.53 Inch |
| Hub Style / Spring Type | Fairloc Hub / Helical |
| Material | Aluminum Body / Stainless Steel Hub |
| No. Of Teeth | 150 |
| Pitch Dia. | 1.5625 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities