S1A56A-C064S090
64 DP, 90 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $55.53 | 6 wks |
25 - 49 | $52.17 | 6 wks |
50+ | $47.07 | 6 wks |
$55.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2498 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.104 Inch |
Hub Dia. | 0.312 Inch |
Hub Style / Spring Type | Clamp Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 90 |
Pitch Dia. | 1.4063 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |
Substitute Part | S9706A-Z7E090-P |