S1A54A-C080S100
80 DP, 100 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $52.97 | 6 wks |
25 - 49 | $50.71 | 6 wks |
50+ | $45.73 | 6 wks |
$52.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Diametral Pitch | 80 |
Face Width | 0.104 Inch |
Hub Dia. | 0.25 Inch |
Hub Style / Spring Type | Clamp Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 100 |
Pitch Dia. | 1.25 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |