S1A53A-F072S140
72 DP, 140 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.54 | 8 wks |
10 - 24 | $66.3 | 8 wks |
25 - 49 | $60.86 | 8 wks |
50 - 99 | $56.22 | 8 wks |
100+ | Request for Quote |
$73.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Diametral Pitch | 72 |
Face Width | 0.104 Inch |
Hub Dia. | 0.53 Inch |
Hub Style / Spring Type | Fairloc Hub / Helical |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 140 |
Pitch Dia. | 1.9444 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |