S1A53A-C048A110

48 DP, 110 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range Price/Unit Ships Within
1 - 24 $60.52 6 wks
25 - 49 $56.8 6 wks
50+ $53.15 6 wks
$60.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1248 Inch
Diametral Pitch 48
Face Width 0.104 Inch
Hub Dia. 0.188 Inch
Hub Style / Spring Type Clamp Hub / Helical
Material Alum. Body / ST. ST. Hub
No. Of Teeth 110
Pitch Dia. 2.2917 Inch
Pressure Angle (°) 20 °
Quality Class AGMA 10
Substitute Part S9703A-Z3D110AP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team