S1A53A-C048A072

48 DP, 72 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range Price/Unit Ships Within
1 - 24 $53.70 6 wks
25 - 49 $51.33 6 wks
50+ $47.98 6 wks
$53.70

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1248 Inch
Diametral Pitch 48
Face Width 0.104 Inch
Hub Dia. 0.188 Inch
Hub Style / Spring Type Clamp Hub / Helical
Material Alum. Body / ST. ST. Hub
No. Of Teeth 72
Pitch Dia. 1.5 Inch
Pressure Angle (°) 20 °
Quality Class AGMA 10
Substitute Part S9703A-Z3D072AP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team