S18CCPM020GAGE-G
Module 0.636 (2MM C.P.), 20 (Deg) Pressure Angle, Hardened (Induction) Steel Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $192.82 | 12 wks |
10+ | $169.72 | 12 wks |
$192.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (S) | 8 mm |
---|---|
Height (H) | 12 mm |
Material | Hardened (IND) Steel |
Module (or c.p.) | 0.636 (2MM C.P.) |
No. Of Teeth | 23 |
Pitch Height (Ho) | 11.364 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 (Grounded) |
Stock Length (L) | 45.7 mm |