S18C15MGAGE-G
Module 1.5, 20 (Deg) Pressure Angle, Hardened (Induction) Steel Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $173.52 | 12 wks |
10+ | $152.79 | 12 wks |
$173.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (S) | 15 mm |
---|---|
Height (H) | 20 mm |
Material | Hardened (IND) Steel |
Module (or c.p.) | 1.5 |
No. Of Teeth | 9 |
Pitch Height (Ho) | 18.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 (Grounded) |
Stock Length (L) | 41.9 mm |