S18C10MGAGE-G

Module 1, 20 (Deg) Pressure Angle, Hardened (Induction) Steel Rack
Qty Range Price/Unit Ships Within
1 - 9 $155.75 12 wks
10+ $137.11 12 wks
$155.75

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (S) 10 mm
Height (H) 15 mm
Material Hardened (IND) Steel
Module (or c.p.) 1
No. Of Teeth 14
Pitch Height (Ho) 14 mm
Pressure Angle (°) 20 °
Quality Class ISO 5 (Grounded)
Stock Length (L) 43.6 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team