S18C05MGAGE-G

Module 0.5, 20 (Deg) Pressure Angle, Hardened (Induction) Steel Rack
Qty Range Price/Unit Ships Within
1 - 9 $210.02 12 wks
10+ $184.86 12 wks
$210.02

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width (S) 8 mm
Height (H) 12 mm
Material Hardened (IND) Steel
Module (or c.p.) 0.5
No. Of Teeth 29
Pitch Height (Ho) 11.5 mm
Pressure Angle (°) 20 °
Quality Class ISO 5 (Grounded)
Stock Length (L) 45.3 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team