S181YYM0508200
Module 0.5, 20 (Deg) Pressure Angle, #304 Stainless Steel Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $151.02 | 28 wks |
10 - 24 | $132.97 | 28 wks |
25 - 49 | $118.66 | 28 wks |
50 - 99 | $96.22 | 28 wks |
100+ | Request for Quote |
$151.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height | 8 |
---|---|
Length With Tooth | 149 |
Material | 304 Stainless Steel |
Module (or c.p.) | 0.5 |
Overall Length | 202 mm |
Pitch Height (P) | 7.5 |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 9 (AGMA 8) |
Shaft Dia. | 8 |