S1819Y-RD-11P
96 Diametral Pitch, 20° Press. Angle, 11.022" Length, 416 Stainless Steel Rack with Side & Base Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $158.66 | 10 wks |
25 - 49 | $153.89 | 10 wks |
50 - 99 | $146.19 | 10 wks |
100 - 199 | $141.81 | 12 wks |
200+ | Request for Quote |
$158.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 0.167 Inch |
---|---|
Mounting Holes | Side & Base - Fig. 1 |
Overall Height | 0.355 Inch |
Pitch | 96 inch |
Pitch Height | 0.3446 Inch |
Pressure Angle (°) | 20 ° |
Quality | Precision |
Stock Length (A) | 11.022 Inch |