S1819Y-RD-03P
24 Diametral Pitch, 20° Press. Angle, 11.12" Length, 416 Stainless Steel Rack with Side & Base Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $137.77 | 10 wks |
25 - 49 | $124.31 | 10 wks |
50 - 99 | $118.11 | 10 wks |
100 - 199 | $114.56 | 12 wks |
200+ | Request for Quote |
$137.77
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 0.23 Inch |
---|---|
Mounting Holes | Side & Base - Fig. 1 |
Overall Height | 0.48 Inch |
Pitch | 24 inch |
Pitch Height | 0.4383 Inch |
Pressure Angle (°) | 20 ° |
Quality | Precision |
Stock Length (A) | 11.12 Inch |