S1819Y-RD-02P

20 Diametral Pitch, 20° Press. Angle, 11.147" Length, 416 Stainless Steel Rack with Side & Base Mounting Holes
Qty Range Price/Unit Ships Within
1 - 24 $151.44 6 wks
25 - 49 $146.9 6 wks
50 - 99 $139.54 6 wks
100 - 199 $135.37 8 wks
200+ Request for Quote
$151.44

Availability: 13 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width 0.365 Inch
Material 416 Stainless Steel
Mounting Holes Side & Base - Fig. 1
Overall Height 0.725 Inch
Pitch 20 inch
Pitch Height 0.675 Inch
Pressure Angle (°) 20 °
Quality Precision
Stock Length (A) 11.147 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team