S1811Y-RC-3A
48 Diametral Pitch, 20° Press. Angle, 9" Length, Aluminum Rack with side Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $122.15 | 10 wks |
25 - 49 | $116.55 | 10 wks |
50 - 99 | $97.57 | 10 wks |
100 - 199 | $89.53 | 12 wks |
200+ | Request for Quote |
$122.15
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 0.23 Inch |
---|---|
Material | Aluminum |
Mounting Holes | Side - Fig. 2 |
Overall Height | 0.48 Inch |
Pitch | 48 inch |
Pitch Height | 0.4592 Inch |
Pressure Angle (°) | 20 ° |
Quality | Precision |
Stock Length (A) | 9 Inch |