S1811Y-RC-2A

32 Diametral Pitch, 20° Press. Angle, 10" Length, Aluminum Rack with side Mounting Holes
Qty Range Price/Unit Ships Within
1 - 24 $63.13 6 wks
25 - 49 $61.23 6 wks
50 - 99 $58.17 6 wks
100 - 199 $56.43 8 wks
200+ Request for Quote
$63.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width 0.23 Inch
Material Aluminum
Mounting Holes Side - Fig. 2
Overall Height 0.48 Inch
Pitch 32 inch
Pitch Height 0.4487 Inch
Pressure Angle (°) 20 °
Quality Precision
Stock Length (A) 10 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team