S1811Y-RC-1A
24 Diametral Pitch, 20° Press. Angle, 10" Length, Aluminum Rack with side Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $113.63 | 6 wks |
25 - 49 | $108.42 | 6 wks |
50 - 99 | $90.76 | 6 wks |
100 - 199 | $83.28 | 8 wks |
200+ | Request for Quote |
$113.63
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 0.23 Inch |
---|---|
Material | Aluminum |
Mounting Holes | Side - Fig. 2 |
Overall Height | 0.48 Inch |
Pitch | 24 inch |
Pitch Height | 0.4383 Inch |
Pressure Angle (°) | 20 ° |
Quality | Precision |
Stock Length (A) | 10 Inch |