S1811Y-RB-3P
48 D.P., 20° Pressure Angle, 18" Long 416 Stainless Steel Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $79.50 | 6 wks |
25 - 49 | $77.12 | 6 wks |
50 - 99 | $73.26 | 6 wks |
100 - 199 | $71.06 | 8 wks |
200+ | Request for Quote |
$79.50
Availability: 26 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 48 |
---|---|
Face Width | 0.23 Inch |
Height | 0.48 Inch |
Pitch Height | 0.4592 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Precision |
Stock Length | 18 Inch |