S1810Y-RC-8

120 Diametral Pitch, 20° Press. Angle, 3" Length, 416 Stainless Steel Rack with side Mounting Holes
Qty Range Price/Unit Ships Within
1 - 24 $75.81 6 wks
25 - 49 $73.53 6 wks
50 - 99 $69.85 6 wks
100 - 199 $67.76 8 wks
200+ Request for Quote
$75.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width 0.167 Inch
Material 416 Stainless Steel
Mounting Holes Side - Fig. 2
Overall Height 0.355 Inch
Pitch 120 inch
Pitch Height 0.3467 Inch
Pressure Angle (°) 20 °
Quality Precision
Stock Length (A) 3 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team