S1810Y-RC-7A

96 Diametral Pitch, 20° Press. Angle, 3" Length, Aluminum Rack with side Mounting Holes
Qty Range Price/Unit Ships Within
1 - 24 $73.54 6 wks
25 - 49 $71.33 6 wks
50 - 99 $67.76 6 wks
100 - 199 $65.73 8 wks
200+ Request for Quote
$73.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Face Width 0.167 Inch
Material Aluminum
Mounting Holes Side - Fig. 2
Overall Height 0.355 Inch
Pitch 96 inch
Pitch Height 0.3446 Inch
Pressure Angle (°) 20 °
Quality Precision
Stock Length (A) 3 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team