S1810Y-RC-6A
80 Diametral Pitch, 20° Press. Angle, 5" Length, Aluminum Rack with side Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $368.33 | 12 wks |
25 - 49 | $106.67 | 12 wks |
50 - 99 | $73.33 | 12 wks |
100 - 199 | $55 | 12 wks |
200+ | Request for Quote |
$368.33
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 0.167 Inch |
---|---|
Material | Aluminum |
Mounting Holes | Side - Fig. 2 |
Overall Height | 0.355 Inch |
Pitch | 80 inch |
Pitch Height | 0.3425 Inch |
Pressure Angle (°) | 20 ° |
Quality | Precision |
Stock Length (A) | 5 Inch |