S1810Y-RC-5
72 Diametral Pitch, 20° Press. Angle, 5" Length, 416 Stainless Steel Rack with side Mounting Holes
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $76.12 | 6 wks |
25 - 49 | $73.84 | 6 wks |
50 - 99 | $70.14 | 6 wks |
100 - 199 | $68.04 | 8 wks |
200+ | Request for Quote |
$76.12
Availability: 63 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 0.23 Inch |
---|---|
Mounting Holes | Side - Fig. 2 |
Overall Height | 0.48 Inch |
Pitch | 72 inch |
Pitch Height | 0.3411 Inch |
Pressure Angle (°) | 20 ° |
Quality | Precision |
Stock Length (A) | 5 Inch |