S1810Y-RB-6P
96 D.P., 20° Pressure Angle, 11" Long 416 Stainless Steel Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $61.00 | 10 wks |
25 - 49 | $59.17 | 10 wks |
50 - 99 | $56.21 | 10 wks |
100 - 199 | $54.53 | 12 wks |
200+ | Request for Quote |
$61.00
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 96 |
---|---|
Face Width | 0.167 Inch |
Height | 0.355 Inch |
Pitch Height | 0.3446 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Precision |
Stock Length | 11 Inch |