S1805Y-RA-6P

96 D.P.,20° Pressure Angle, #416 Stainless Steel Rack
Qty Range Price/Unit Ships Within
1 - 24 $70.10 6 wks
25 - 49 $67.7 6 wks
50 - 99 $64.32 6 wks
100 - 199 $62.39 8 wks
200+ Request for Quote
$70.10

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 96
Height 0.156 Inch
Material 416 Stainless Steel
Pitch Height 0.1456 Inch
Pressure Angle (°) 20 °
Quality Class AGMA Q10
Shaft Dia. 0.1872 Inch
Stock Length 11 Inch
Width Across Flats 0.14 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team