S1804Y-RA-7P
120 D.P.,20° Pressure Angle, #416 Stainless Steel Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $71.01 | 10 wks |
25 - 49 | $68.88 | 10 wks |
50 - 99 | $65.44 | 10 wks |
100 - 199 | $63.47 | 12 wks |
200+ | Request for Quote |
$71.01
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 120 |
---|---|
Height | 0.115 Inch |
Pitch Height | 0.1067 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |
Shaft Dia. | 0.1247 Inch |
Stock Length | 11 Inch |
Width Across Flats | 0.067 Inch |