S15S20M015P2000G
2 Module, 15 Teeth, 20° Pressure Angle 4135 Steel Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $135.80 | 12 wks |
10+ | $119.86 | 12 wks |
$135.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 20 |
---|---|
Material | 4135 Steel |
Module (Pitch) | 2 |
No. Of Teeth | 15 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 - Ground |
Stem Diameter | 12 mm |
Stem Length (Left) | 25 mm |
Stem Length (Right) | 60 mm |