S15S08M024P0800G
0.8 Module, 24 Teeth, 20° Pressure Angle 4135 Steel Gear.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $202.95 | 12 wks |
10+ | $178.67 | 12 wks |
$202.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 8 |
---|---|
Material | 4135 Steel |
Module (Pitch) | 0.8 |
No. Of Teeth | 24 |
Pitch Dia. | 19.2 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 5 - Ground |
Stem Diameter | 10 mm |
Stem Length (Left) | 22 mm |
Stem Length (Right) | 60 mm |