S13S4YMK30G45R20
1:3 Ratio / 3 Mod. Bevel Gear, With Mating Pinion ->S13S4YMK30G15L15
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $311.61 | 8 wks |
10 - 24 | $281.57 | 8 wks |
25 - 49 | $268.36 | 8 wks |
50 - 99 | $259.09 | 8 wks |
100+ | Request for Quote |
$311.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 23 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | S13S4YMK30G15L15/(15) |
Module | 3 |
Mounting Distance | 55 mm |
Overall Width | 40.59 mm |
Pitch Dia. | 135 mm |
Teeth (Pinion / Gear) | 15 / 45 |
Substitute Part | KSBSG3-4515R |