S13S4YMK30G15L15
1:3 Ratio / 3 Mod. Bevel Gear, With Mating Gear ->S13S4YMK30G45R20
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $121.77 | 8 wks |
10 - 24 | $117.3 | 8 wks |
25 - 49 | $111.59 | 8 wks |
50 - 99 | $108.13 | 8 wks |
100+ | Request for Quote |
$121.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 15/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 23 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | S13S4YMK30G45R20/(20) |
Module | 3 |
Mounting Distance | 90 mm |
Overall Width | 44.98 mm |
Pitch Dia. | 45 mm |
Teeth (Pinion / Gear) | 15 / 45 |
Substitute Part | KSBSG3-1545L |