S13S4YMK20G45R12
1:3 Ratio / 2 Mod. Bevel Gear, With Mating Pinion ->S13S4YMK20G15L10
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $193.26 | 8 wks |
10 - 24 | $186.86 | 8 wks |
25 - 49 | $177.79 | 8 wks |
50 - 99 | $171.8 | 8 wks |
100+ | Request for Quote |
$193.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 15 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | S13S4YMK20G15L10/(10) |
Module | 2 |
Mounting Distance | 40 mm |
Overall Width | 30.29 mm |
Pitch Dia. | 90 mm |
Teeth (Pinion / Gear) | 15 / 45 |
Substitute Part | KSBSG2-4515R |