S13S3YMK40G40R20
1:2 Ratio / 4 Mod. Bevel Gear, With Mating Pinion ->S13S3YMK40G20L20
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $601.18 | 8 wks |
10 - 24 | $587.39 | 8 wks |
25 - 49 | $559.46 | 8 wks |
50 - 99 | $537.23 | 8 wks |
100+ | Request for Quote |
$601.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 28 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | S13S3YMK40G20L20/(20) |
Module | 4 |
Mounting Distance | 80 mm |
Overall Width | 53.68 mm |
Pitch Dia. | 160 mm |
Teeth (Pinion / Gear) | 20 / 40 |
Substitute Part | KSBSG4-4020R |