S13S3YMK25G20L12
1:2 Ratio / 2.5 Mod. Bevel Gear, With Mating Gear->S13S3YMK25G40R15
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $124.82 | 8 wks |
10 - 24 | $120.34 | 8 wks |
25 - 49 | $114.5 | 8 wks |
50 - 99 | $110.91 | 8 wks |
100+ | Request for Quote |
$124.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | S13S3YMK25G40R15/(15) |
Module | 2.5 |
Mounting Distance | 75 mm |
Overall Width | 43.61 mm |
Pitch Dia. | 50 mm |
Teeth (Pinion / Gear) | 20 / 40 |
Substitute Part | KSBSG2.5-2040L |