S13S3YMK20G20L12
1:2 Ratio / 2 Mod. Bevel Gear, With Mating Gear ->S13S3YMK20G40R12
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $104.10 | 8 wks |
10 - 24 | $100.14 | 8 wks |
25 - 49 | $95.21 | 8 wks |
50 - 99 | $92.31 | 8 wks |
100+ | Request for Quote |
$104.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 15 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | S13S3YMK20G40R12/(12) |
Module | 2 |
Mounting Distance | 60 mm |
Overall Width | 34 mm |
Pitch Dia. | 40 mm |
Teeth (Pinion / Gear) | 20 / 40 |
Substitute Part | KSBSG2-2040L |