S13S2YMK30G20L16
2:3 Ratio / 3 Mod. Bevel Gear, With Mating Gears ->S13S2YMK30G30R16
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $136.16 | 8 wks |
10 - 24 | $131.36 | 8 wks |
25 - 49 | $125.01 | 8 wks |
50 - 99 | $121.05 | 8 wks |
100+ | Request for Quote |
$136.16
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 16/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 17 mm |
Gear Ratio | 2:3 |
Mating Part# / Bore | S13S2YMK30G30R16/(16) |
Module | 3 |
Mounting Distance | 70 mm |
Overall Width | 40.17 mm |
Pitch Dia. | 60 mm |
Teeth (Pinion / Gear) | 20 / 30 |
Substitute Part | KSBSG3-2030L |