S13S2YMK20G30R12
2:3 Ratio / 2 Mod. Bevel Gear, With Mating Pinion ->S13S2YMK20G20L20
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $130.19 | 8 wks |
10 - 24 | $125.47 | 8 wks |
25 - 49 | $119.32 | 8 wks |
50 - 99 | $115.5 | 8 wks |
100+ | Request for Quote |
$130.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 11 mm |
Gear Ratio | 2:3 |
Mating Part# / Bore | S13S2YMK20G20L20/(20) |
Module | 2 |
Mounting Distance | 40 mm |
Overall Width | 26.6 mm |
Pitch Dia. | 60 mm |
Teeth (Pinion / Gear) | 20 / 30 |
Substitute Part | KSBSG2-3020R |