S13S1YMK50G20R25
35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $417.58 | 8 wks |
10 - 24 | $399.02 | 8 wks |
25 - 49 | $379.96 | 8 wks |
50 - 99 | $365.68 | 8 wks |
100+ | Request for Quote |
$417.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 25 |
---|---|
Mating Miter | S13S1YMK50G20L25 |
Module / ISO Class | 5 Mod. / ISO Class 6 |
No. Of Teeth | 20 |
Outside Dia. (O.D.) | 105.9 |
Pitch Dia. (P.D.) | 100 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | RH, 35° |
Width (Face / Overall) | 26 / 60.16 |
Substitute Part | KSMSG5-20R |