S13S1YMK50G20L25

35° Left handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range Price/Unit Ships Within
1 - 9 $417.58 8 wks
10 - 24 $399.02 8 wks
25 - 49 $379.96 8 wks
50 - 99 $365.68 8 wks
100+ Request for Quote
$417.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 25
Mating Miter S13S1YMK50G20R25
Module / ISO Class 5 Mod. / ISO Class 6
No. Of Teeth 20
Outside Dia. (O.D.) 105.9
Pitch Dia. (P.D.) 100
Pressure Angle (°) 20 °
Spiral Angle (°) LH, 35°
Width (Face / Overall) 26 / 60.16
Substitute Part KSMSG5-20L

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team