S13S1YMK40G30R28
35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $303.19 | 8 wks |
10 - 24 | $289.46 | 8 wks |
25 - 49 | $276.27 | 8 wks |
50 - 99 | $266.99 | 8 wks |
100+ | Request for Quote |
$303.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 28 |
---|---|
Mating Miter | S13S1YMK40G30L28 |
Module / ISO Class | 4 Mod. / ISO Class 6 |
No. Of Teeth | 30 |
Outside Dia. (O.D.) | 124.71 |
Pitch Dia. (P.D.) | 120 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | RH, 35° |
Width (Face / Overall) | 25 / 54.28 |
Substitute Part | KSMSG4-30R |