S13S1YMK40G25L28

35° Left handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range Price/Unit Ships Within
1 - 9 $247.01 8 wks
10 - 24 $235.18 8 wks
25 - 49 $224.14 8 wks
50 - 99 $216.57 8 wks
100+ Request for Quote
$247.01

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 28
Mating Miter S13S1YMK40G25R28
Module / ISO Class 4 Mod. / ISO Class 6
No. Of Teeth 25
Outside Dia. (O.D.) 104.7
Pitch Dia. (P.D.) 100
Pressure Angle (°) 20 °
Spiral Angle (°) LH, 35°
Width (Face / Overall) 25 / 49.14
Substitute Part KSMSG4-25L

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team