S13S1YMK40G20R20
35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $196.38 | 8 wks |
10 - 24 | $186.57 | 8 wks |
25 - 49 | $177.73 | 8 wks |
50 - 99 | $171.89 | 8 wks |
100+ | Request for Quote |
$196.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 20 |
---|---|
Mating Miter | S13S1YMK40G20L20 |
Module / ISO Class | 4 Mod. / ISO Class 6 |
No. Of Teeth | 20 |
Outside Dia. (O.D.) | 84.88 |
Pitch Dia. (P.D.) | 80 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | RH, 35° |
Width (Face / Overall) | 20 / 50.51 |
Substitute Part | KSMSG4-20R |