S13S1YMK35G30L25
35° Left handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $260.81 | 8 wks |
10 - 24 | $248.56 | 8 wks |
25 - 49 | $237.05 | 8 wks |
50 - 99 | $229.12 | 8 wks |
100+ | Request for Quote |
$260.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 25 |
---|---|
Mating Miter | S13S1YMK35G30R25 |
Module / ISO Class | 3.5 Mod. / ISO Class 6 |
No. Of Teeth | 30 |
Outside Dia. (O.D.) | 109.21 |
Pitch Dia. (P.D.) | 105 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | LH, 35° |
Width (Face / Overall) | 22 / 49.4 |
Substitute Part | KSMSG3.5-30L |