S13S1YMK35G20L20

35° Left handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range Price/Unit Ships Within
1 - 9 $174.58 8 wks
10 - 24 $165.65 8 wks
25 - 49 $157.71 8 wks
50 - 99 $152.56 8 wks
100+ Request for Quote
$174.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 20
Mating Miter S13S1YMK35G20R20
Module / ISO Class 3.5 Mod. / ISO Class 6
No. Of Teeth 20
Outside Dia. (O.D.) 74.47
Pitch Dia. (P.D.) 70
Pressure Angle (°) 20 °
Spiral Angle (°) LH, 35°
Width (Face / Overall) 18 / 43.81
Substitute Part KSMSG3.5-20L

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team