S13S1YMK30G30R20

35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range Price/Unit Ships Within
1 - 9 $209.10 8 wks
10 - 24 $198.79 8 wks
25 - 49 $189.41 8 wks
50 - 99 $183.14 8 wks
100+ Request for Quote
$209.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 20
Mating Miter S13S1YMK30G30L20
Module / ISO Class 3 Mod. / ISO Class 6
No. Of Teeth 30
Outside Dia. (O.D.) 93.61
Pitch Dia. (P.D.) 90
Pressure Angle (°) 20 °
Spiral Angle (°) RH, 35°
Width (Face / Overall) 20 / 45.25
Substitute Part KSMSG3-30R

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team