S13S1YMK30G20L16

35° Left handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range Price/Unit Ships Within
1 - 9 $147.57 8 wks
10 - 24 $139.79 8 wks
25 - 49 $133.02 8 wks
50 - 99 $128.73 8 wks
100+ Request for Quote
$147.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 16
Mating Miter S13S1YMK30G20R16
Module / ISO Class 3 Mod. / ISO Class 6
No. Of Teeth 20
Outside Dia. (O.D.) 63.72
Pitch Dia. (P.D.) 60
Pressure Angle (°) 20 °
Spiral Angle (°) LH, 35°
Width (Face / Overall) 15 / 39.6
Substitute Part KSMSG3-20L

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team