S13S1YMK25G30R16
35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $167.68 | 8 wks |
10 - 24 | $159.04 | 8 wks |
25 - 49 | $151.41 | 8 wks |
50 - 99 | $146.49 | 8 wks |
100+ | Request for Quote |
$167.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 16 |
---|---|
Mating Miter | S13S1YMK25G30L16 |
Module / ISO Class | 2.5 Mod. / ISO Class 6 |
No. Of Teeth | 30 |
Outside Dia. (O.D.) | 78.04 |
Pitch Dia. (P.D.) | 75 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | RH, 35° |
Width (Face / Overall) | 15 / 36.08 |
Substitute Part | KSMSG2.5-30R |