S13S1YMK25G25R16
35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $154.93 | 8 wks |
10 - 24 | $146.69 | 8 wks |
25 - 49 | $139.56 | 8 wks |
50 - 99 | $135.04 | 8 wks |
100+ | Request for Quote |
$154.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 16 |
---|---|
Mating Miter | S13S1YMK25G25L16 |
Module / ISO Class | 2.5 Mod. / ISO Class 6 |
No. Of Teeth | 25 |
Outside Dia. (O.D.) | 65.54 |
Pitch Dia. (P.D.) | 62.5 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | RH, 35° |
Width (Face / Overall) | 15 / 30.24 |
Substitute Part | KSMSG2.5-25R |