S13S1YMK20G25R12

35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range Price/Unit Ships Within
1 - 9 $95.63 8 wks
10 - 24 $90.27 8 wks
25 - 49 $85.85 8 wks
50 - 99 $83.22 8 wks
100+ Request for Quote
$95.63

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 12
Mating Miter S13S1YMK20G25L12
Module / ISO Class 2 Mod. / ISO Class 6
No. Of Teeth 25
Outside Dia. (O.D.) 52.4
Pitch Dia. (P.D.) 50
Pressure Angle (°) 20 °
Spiral Angle (°) RH, 35°
Width (Face / Overall) 12 / 24.19
Substitute Part KSMSG2-25R

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team