S13S1YMK20G20R12
35° Right handed spiral miter gear, Finish with ground tooth surface & Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $99.31 | 8 wks |
10 - 24 | $93.7 | 8 wks |
25 - 49 | $89.09 | 8 wks |
50 - 99 | $86.37 | 8 wks |
100+ | Request for Quote |
$99.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 12 |
---|---|
Mating Miter | S13S1YMK20G20L12 |
Module / ISO Class | 2 Mod. / ISO Class 6 |
No. Of Teeth | 20 |
Outside Dia. (O.D.) | 42.4 |
Pitch Dia. (P.D.) | 40 |
Pressure Angle (°) | 20 ° |
Spiral Angle (°) | RH, 35° |
Width (Face / Overall) | 10 / 24.75 |
Substitute Part | KSMSG2-20R |