S13F6Z-48S30A120

48 Pitch, 1:4 Ratio Stainless Steel/Aluminum Fairloc® Bevel Gear Set
Qty Range Price/Unit Ships Within
1 - 4 $166.19 5 wks
5 - 9 $126.2 5 wks
10 - 24 $86.73 6 wks
25 - 49 $82.98 6 wks
50+ Request for Quote
$166.19

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 0.2498
Diametral Pitch 48
Face Width 0.18
Material Stainless & Alum. Set
Mounting Distance (Gear) (B) 0.687
Mounting Distance (Pinion) (A) 1.531
Pitch Diameter (Pinion / Gear) 0.625/2.5
Pressure Angle (°) 20
Speed Ratio 1:4
Teeth (Pinion / Gear) 30/120

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team