S13F6Z-48S30A045

48 Pitch, 1:1.5 Ratio Stainless Steel/Aluminum Fairloc® Bevel Gear Set
Qty Range Price/Unit Ships Within
1 - 4 $114.21 5 wks
5 - 9 $87.05 5 wks
10 - 24 $60.19 6 wks
25 - 49 $57.74 6 wks
50+ Request for Quote
$114.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 0.2498
Diametral Pitch 48
Face Width 0.18
Material Stainless & Alum. Set
Mounting Distance (Gear) (B) 0.687
Mounting Distance (Pinion) (A) 0.812
Pitch Diameter (Pinion / Gear) 0.625/0.9375
Pressure Angle (°) 20
Speed Ratio 1:1.5
Teeth (Pinion / Gear) 30/45

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team